(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bolt with a Swivel Part CHS Series

Bolt with a Swivel Part CHS Series
  • Volume Discount

[Features]
· A receiving screw with swivel head for TPS/TPU/FPB-B/FGB.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHS3000
CHS4000
CHS5000
CHS6000
CHS7000
CHS8000
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Thread Diameter Mass
(g)
1 Piece(s)Available

11 Days or more

951096
1 Piece(s)Available

10 Days or more

10012147
1 Piece(s)Available

11 Days or more

10514218
1 Piece(s)Available

11 Days or more

12516324
1 Piece(s)Available

8 Days or more

13018453
1 Piece(s)Available

11 Days or more

14220693

Loading...

  1. 1

Basic Information

Details Type Bolt with a Swivel Part Material S45C Finish Black oxide finish

Additional Products in this Category

Tech Support