(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For joint extension of the stud bolt.
Details Type | Coupling Nut | Thread Diameter | M14 | Material | S45C |
---|---|---|---|---|---|
Heat Treatment | Tempering HRC23-31 | Finish | Black oxide finish | Mass(g) | 88 |
Please check the type/dimensions/specifications of the part FCU14 in the Coupling Nut (Hardened HRC 23-31) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy