(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush for Electric Tools (Nylon with Abrasive Grain)

Cup Brush for Electric Tools (Nylon with Abrasive Grain)
  • Volume Discount

[Features]
· Cup brush emphasizing safety with less scattering of wire compared to steel wire brushes.
· Compared to conventional nylon wires containing abrasive grains, this product uses bristles that rarely burn onto the workpiece due to heat produced by abrasion.
· Compared to steel wire brushes, the workability has been improved due to weight reduction.
[Applications]
· For grinding flat surfaces.
· For peeling paint, removing rust and grinding welds.

PDF

Part Number

Configured Part Number is shown.

GCB-75GN

 
Part Number
GCB-75GN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Nylon Wire with Abrasive Outer Diameter(mm) 75
Wire diameter(mm) 1.2 Mounting part Screw Thread Diameter M10(P1.5)
Hair material details Nylon wire with abrasive grain #80 Max. Rotational Speed(rpm) 12000 Compatible Grinder Grindstone diameter of 100 mm for electric tools
JAN code 4989999316322 Trusco Code 480-5666 Mass(g) 162

Please check the type/dimensions/specifications of the part GCB-75GN in the Cup Brush for Electric Tools (Nylon with Abrasive Grain) series.

Additional Products in this Category

Tech Support