(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrapping Film Polish【10 Pieces Per Package】

Wrapping Film Polish
  • Volume Discount

[Features]
· It is an affordable 10-sheet pack.
· Uses an ultrafine abrasive.
· Resin adhesives and abrasives are evenly coated onto the film base material so it will not cause deep scratches and evenly finished surface can be achieved.
[Applications]
· For polishing parts of precision instruments.
· For PCB/optic fiber polishing.
· Polishing of various rolls.

Part Number

Configured Part Number is shown.

Part Number
TLF-1000
TLF-10000
TLF-1500
TLF-2000
TLF-20000
TLF-400
TLF-4000
TLF-600
TLF-8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000Purple95g

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10000White83g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1500Beige93g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2000Light Blue89g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

20000White83g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Light Blue100g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4000Pink91g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

600Light Green110g

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8000Lavender89g

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Number Contained In A Packet(sheet) 10

Additional Products in this Category

Tech Support