(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Chainsaw (for Mold and Ultra-Precision Finishing)

Diamond Chainsaw (for Mold and Ultra-Precision Finishing)
  • Volume Discount

[Features]
· Suitable for thin shafts/precision machining.
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· For grinding and polishing of hard materials.
· For rib grooving of plastic molds.
· For machining of narrow groove parts.
· For chamfering, grinding, and finish polishing.

Part Number

Configured Part Number is shown.

TDHM6-600

Part Number
TDHM6-600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Taper Type Overall Length(mm) 130
Roughness of grain Fine Particle Size(#) 600 Single Product Set Product Single Item
Blade Length(mm) 30 JAN code 4989999315998 Trusco Code 480-5607
Dimensions(mm) 0.35×1.35×5.55×5.5×3.0 Mass 7g Material Chromium-Molybdenum Steel (Approx. HRC45), Diamond Abrasive Grain Nickel (Electrodeposition Bond), Chromium (Coating)

Please check the type/dimensions/specifications of the part TDHM6-600 in the Diamond Chainsaw (for Mold and Ultra-Precision Finishing) series.

Additional Products in this Category

Tech Support