(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Diamond File

Flexible Diamond File
  • Volume Discount

[Features]
· With a special composite material used for the base material, this file features flexibility, strength and lightness.
· The special dot-shaped coating provides a large polishing margin to allow efficient processing.
· As it smoothly discharges chips, it provides a better finished surface.
· Can be used for machining with conventional flat files.
[Applications]
· Curved surface polishing.
· Polishing when interfering obstacles are present.

Part Number

Configured Part Number is shown.

Part Number
TFF12-120
TFF12-200
TFF12-325
Part NumberMinimum order quantityVolume DiscountDays to Ship Roughness of grain Particle Size
(#)
JAN code Trusco Code
1 Piece(s)Available

8 Days or more

Second cut1204989999316025480-5615
1 Piece(s)Available

11 Days or more

Second cut2004989999316032480-5623
1 Piece(s)Available

11 Days or more

Fine3254989999316049480-5631

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Overall Length(mm) 170
Single Product Set Product Single Item Blade Length(mm) 88 Shape Flat (width 14×thickness 1.7)
Mass 8g

Additional Products in this Category

Tech Support