(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Mounted Points - Gray Rubber Grindstone with Shank【10 Pieces Per Package】

Mounted Points - Gray Rubber Grindstone with Shank
  • Volume Discount

[Features]
· Since it is crystallized with GC and polycrystalline porous abrasive grains, it provides high machinability while maintaining the elasticity of an ordinary grindstone with rubber shaft.
[Applications]
· For polishing SKD, carbide, aluminum, etc.

Part Number

Configured Part Number is shown.

Part Number
GY804C
GY806C
GY808C
GY810C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grindstone section external diameter
(mm)
Grindstone section length
(mm)
JAN code Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4134989999359732479-1886290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6154989999359749479-1894370 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

8204989999359756479-1908490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10204989999359763479-1916630 g/pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 80 Shaft Diameter(mm) 3
Shaft length(mm) 30 Color Gray Quantity/Pack(piece) 10
Max. Rotational Speed(rpm) 30000

Additional Products in this Category

Tech Support