(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Violet Rubber Grindstone with Shank【10 Pieces Per Package】

Mounted Points - Violet Rubber Grindstone with Shank
  • Volume Discount

[Features]
· Since it is crystallized with GC and polycrystalline porous abrasive grains, it provides high machinability while maintaining the elasticity of an ordinary grindstone with rubber shaft.
[Applications]
· For polishing SKD, carbide, aluminum, etc.

Part Number

Configured Part Number is shown.

Part Number
VI1204M
VI1206M
VI1208M
VI1210M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grindstone section external diameter
(mm)
Grindstone section length
(mm)
JAN code Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4134989999359770479-1967290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6154989999359787479-1975370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8204989999359794479-1983490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10204989999359800479-1991630 g/pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 120 Shaft Diameter(mm) 3
Shaft length(mm) 30 Color Violet Quantity/Pack(piece) 10
Max. Rotational Speed(rpm) 30000

Additional Products in this Category

Tech Support