(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Grind Flap Wheel (Diagonal Type, Shaft Diameter: 6 mm)【5 Pieces Per Package】

Ultra Grind Flap Wheel (Diagonal Type, Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· Flap wheel with grinding speed twice the normal and grinding amount with doubled speed and durability.
· The flaps are attached diagonally.
· Zirconia abrasive is used for heavy duty grinding and long service life.
[Applications]
· For rust/corrosion removal, deburring, and pipe internal surface polishing.
· For grinding metals, curved surfaces of wood, and irregularly shaped items.
· Tool used: straight grinder. (Pneumatic/Electric)

Part Number

Configured Part Number is shown.

Part Number
HF3025Z-80
HF4025Z-40
HF4025Z-60
HF5025Z-40
HF5025Z-60
HF6025Z-40
HF6025Z-60
HF6025Z-80
HF8025Z-40
HF8025Z-60
HF8025Z-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Particle Size
(#)
Number of blades
(sheet)
JAN code Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

3080Approximately 394989999388497768-2905192/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

4040Approximately 294989999355604484-6923268/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4060Approximately 384989999355611484-6931271/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

5040Approximately 424989999355635484-6958365/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5060Approximately 534989999355642484-6966371/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6040Approximately 514989999355666484-6982501/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6060Approximately 614989999355673484-6991503/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080Approximately 714989999355680484-7008492/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8040Approximately 644989999355697484-7016787/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8060Approximately 804989999355703484-7024770/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080Approximately 934989999355710484-7032754/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 20000 Shaft material Steel
Shaft length(mm) 40

Additional Products in this Category

Tech Support