(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Powerful magnet does not allow the screw to come off.
· Magnetic force can be weakened by rubbing the bit onto the flat surface of MAGCATCH few times.
· Extendable function fits bits well.
[Applications]
· Ideal for enhancing the magnetism of screwdrivers and electric bits.
· Firmly catches screws without dropping them.
Tip Type | Screw Catch | Overall Length(mm) | 19 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Applicable Size(mm) | φ 4.5 to 5.5 | Color | Blue | JAN Code | 4989999338683 |
Trusco Code | 478-9369 | Mass | 4.5g |
Please check the type/dimensions/specifications of the part TMCM-B in the Screwdriver Bit Holder - Mini, Magnetic, TMCM-B series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy