(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Aluminum Trunk

Aluminum Trunk

[Features]
· A very stylish and highly durable professional aluminum trunk.
· Equipped with a triple type hinge that can withstand the storage of heavy objects. Ideal for transportation and storage of instruments and electronic equipment.
· The knurled surface makes scratches less noticeable.

Part Number

Configured Part Number is shown.

Part Number
TACT-450
TACT-530
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code Material Specification 1 Accessory
1 Piece(s)

11 Days or more

450×330×13541004353141204989999322569488-7425Body: aluminum alloy, Shoulder: polypropylene (PP)Waveform Soft Urethane, Perforated Soft Urethane, Tool PanelKey: 2 pcs, Cushion, Shoulder Strap: 1 pc
1 Piece(s)

11 Days or more

525×338×18545005103261634989999322576488-7441Body: aluminum alloyWaveform Soft Urethane, Perforated Soft UrethaneKey: 2 pcs, Cushion

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk

Additional Products in this Category

Tech Support