(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Cap, Flat Type【2 Pieces Per Package】

Aluminum Cap, Flat Type
  • Volume Discount

[Features]
· Holds the workpiece without damaging its surface.
· One-touch magnetic attachment/detachment to vises.
[Applications]
· Avoids damage caused by tightening onto the mouthpiece of the vise.

Part Number

Configured Part Number is shown.

Part Number
TVFK-75
TVFK-100
TVFK-125
TVFK-150
TVFK-200
TVFK-250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship JAN Code Trusco Code Size
(mm)
Mass
(g)
Applicable Vise Width
(mm)

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324068490-029475×29×18120/set75

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324075490-0308100×29×18160/set100

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324082490-0316125×29×18200/set125

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324099490-0324150×29×18240/set150

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324105490-0332203×29×18320/set203

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

4989999324112490-0341250×29×18400/set250

Loading...

  1. 1

Basic Information

Number of included sets(piece) 2 Material (frame) Aluminum Frame

Additional Products in this Category

Tech Support