(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Beta Vise Model A for Medium Drilling Machine

Beta Vise Model A for Medium Drilling Machine
  • Volume Discount

[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TBV-75
TBV-100
TBV-125
TBV-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mass
(g)
1 Piece(s)Available

8 Days or more

2204989999324471490-064212864787332112800
1 Piece(s)Available

8 Days or more

2404989999324488490-0651150661039832134000
1 Piece(s)Available

8 Days or more

3054989999324495490-06691957613011838157000
1 Piece(s)Available

8 Days or more

3304989999324501490-06772257615414338189000

Loading...

  1. 1

Basic Information

Main Body Material Ductile cast iron (FCD450)

Additional Products in this Category

Tech Support