(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Clamp Vise (Deep Jaw Type)

C-Clamp Vise (Deep Jaw Type)
  • Volume Discount

[Features]
· It is lighter than other clamps of the same size, allowing easy work.

Part Number

Configured Part Number is shown.

Part Number
TC-50D
TC-75D
TC-100D
TC-125D
TC-150D
TC-200D
TC-250D
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

501004989999328790490-1746560
1 Piece(s)Available

11 Days or more

751254989999328806490-1754860
1 Piece(s)Available

8 Days or more

1001604989999328813490-17621400
1 Piece(s)Available

8 Days or more

1252004989999328820490-17711950
1 Piece(s)Available

9 Days or more

1502504989999328837490-17892960
1 Piece(s)Available

8 Days or more

2003504989999328844490-17975360
1 Piece(s)Available

11 Days or more

2504004989999328851490-18017450

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Material Specifications Chrome Plating

Additional Products in this Category

Tech Support