(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Woodwork Clamp, Platform

Woodwork Clamp, Platform
  • Volume Discount

[Features]
· The clamping part is wrapped in plastic to prevent scratching.
· Made to be always parallel to the clamping surface.

PDF

Part Number

Configured Part Number is shown.

PJHPF

 
Part Number
PJHPF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Conforming main body PJH-30・60・100・125・150・200・250 JAN Code 4989999326529 Trusco Code 490-1011
Mass(g) 20 Material Resin

Please check the type/dimensions/specifications of the part PJHPF in the Woodwork Clamp, Platform series.

Additional Products in this Category

Tech Support