(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Clamp, Stopper

Uni Clamp, Stopper
  • Volume Discount

[Features]
· The large flat clamp surface is compatible with precision surfaces, angled materials, and materials with pointed ends.
· The casing is made of glass-fiber reinforced polyamide, hard to break and resistant to adhesives.

PDF

Part Number

Configured Part Number is shown.

PJSP

 
Part Number
PJSP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Conforming main body PJ-16P、PJ-30P、PJ-60P JAN Code 4989999326437 Trusco Code 490-0928
Mass(g) 20 Material Resin

Please check the type/dimensions/specifications of the part PJSP in the Uni Clamp, Stopper series.

Additional Products in this Category

Tech Support