(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Type Clamp Attachment

Cantilever Type Clamp Attachment
  • Volume Discount

[Features]
· Attachment of the tightening handle to the outside of the rail enables use in narrow locations.
· By replacing the arm and installing the optional attachment CTD, extending out is enabled.
· For steel and sheet metal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CTD-1
CTD-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming main body JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

CTL-15、CTL-20、CTL-50、CTL-804989999326680490-1177300
1 Piece(s)Available

11 Days or more

CTL-30、CTL-60、CTL-804989999326697490-1185310

Loading...

  1. 1

Additional Products in this Category

Tech Support