(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Type Clamp V Pad

Cantilever Type Clamp V Pad
  • Volume Discount

[Features]
· Attachment of the tightening handle to the outside of the rail enables use in narrow locations.
· By replacing the arm and installing the optional attachment GRD, extending out is enabled.
· For steel and sheet metal.

PDF

Part Number

Configured Part Number is shown.

CTV

 
Part Number
CTV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Conforming main body CTL-15、CTL-20、CTL-50、CTL-30、CTL-60、CTL-80 JAN Code 4989999326673 Trusco Code 490-1169
Mass(g) 72

Please check the type/dimensions/specifications of the part CTV in the Cantilever Type Clamp V Pad series.

Additional Products in this Category

Tech Support