(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Wrench Set (Pouch Type)【16 Pieces Per Package】

Hex Wrench Set (Pouch Type)
  • Volume Discount

Accessory: Pouch
Hardness: HRC52-56
Jan Code: 4989999332513
Mass: 3000
Material: Chrome Vanadium Steel (Cr-V), Surface Processing: Black Oxide Finish
Model: L-shaped Hex Wrench
Note: The product in the image is an example of a set. The 16 pc. set will be delivered.
Set Content: 16
Set/Single Item: Set Product
Tip Model: Standard Type
Trusco Code: 488-9738
For complete product overview and details on L-Shape Hex Key Set - Black Oxide, 16 Piece Set, 1.5mm to 19mm see the sections below:

Part Number

Configured Part Number is shown.

TRR-16S

Part Number
TRR-16S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

16 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Single Product/Set Classification Set Product
Set Content(mm) 1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10、12、14、17、19 Set Content(piece) 16 Mass(g/Set) 3000
JAN Code 4989999332513 Trusco Code 488-9738 Accessory Pouch
Material Chrome Vanadium Steel (Cr-V), Surface Processing: Black Oxide Finish Hardness HRC52-56 Note The product in the image is an example of a set. The 16 pc. set will be delivered.

Please check the type/dimensions/specifications of the part TRR-16S in the Hex Wrench Set (Pouch Type) series.

Additional Products in this Category

Tech Support