(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Ratchet Screwdriver Set

T-Shaped Ratchet Screwdriver Set
  • Volume Discount

[Features]
· A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to re-grip the handle.

Part Number

Configured Part Number is shown.

TRD-22S

Part Number
TRD-22S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 4 / 7 / 5.5
Single Product/Set Classification Set Product Set Content Screwdriver Bits: -4, -5.5, -7, +1, +2, +3, Hex Wrenches: H2.5, 3, 4, 5, 6, Sockets: H5.5, 6, 7, 8, 9, 10, 11, 12, 13, Socket for Adapter, Magnet Holder, T Ratchet Handle Set Contents (Items) 23
Mass(g) 492 (set) JAN Code 4989999346763 Trusco Code 487-9198

Please check the type/dimensions/specifications of the part TRD-22S in the T-Shaped Ratchet Screwdriver Set series.

Additional Products in this Category

Tech Support