(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Magnetic Holder

Magnetic Holder
  • Volume Discount

[Features]
· The magnet can hold the bit.
· The bit can be elongated for use with the mounting of a replacement handle.

Part Number

Configured Part Number is shown.

TRD-MH

Part Number
TRD-MH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Single Item Magnet Available
Insertion Angle(mm) 6.35 Overall Length(mm) 60 Mass(g) 20
JAN Code 4989999346787 Trusco Code 487-9422

Please check the type/dimensions/specifications of the part TRD-MH in the Magnetic Holder series.

Additional Products in this Category

Tech Support