(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The ratchet mechanism enables fast turning in tight spaces.
· Ultra-short design that allows the turning of hexagon bolts in narrow locations.
Tip standards | Box | Single Product/Set Classification | Set Product | (Box/Hex/Ball-Point) Width Across Flats (mm) | 7 / 8 / 5.5 / 10 / 12 |
---|---|---|---|---|---|
Overall Length(mm) | 108 | Set Content | Box Bit 5.5, 7, 8, 10, 12 mm | Mass(g) | 100/set |
JAN Code | 4989999346657 | Trusco Code | 487-9414 |
Please check the type/dimensions/specifications of the part TRDB-S in the Box Bit Ratchet Driver Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy