(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wrenches - Combination Ratchet Type, Offset, TRMQ

Wrenches - Combination Ratchet Type, Offset, TRMQ
  • Volume Discount

[Features]
· Neither the wrench nor the offset parts need to be inserted or removed, making quick turning possible.
· As it is straight, it is ideal for work in narrow and deep places.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· Ideal for flare nuts in piping and for working in confined spaces.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TRMQ-08
TRMQ-10
TRMQ-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
JAN Code Trusco Code Mass
1 Piece(s)Available

11 Days or more

136875.34989999325799488-963135
1 Piece(s)Available

11 Days or more

160107.76.14989999325805488-964955
1 Piece(s)Available

11 Days or more

193149.48.34989999325836488-9673120

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Material Cr-V (Chromium Vanadium Steel)

Additional Products in this Category

Tech Support