(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Screwdriver Socket (Long Life Type, Rechargeable Tool, 18 V Compatible) Set of 10 Units【10 Pieces Per Package】

Electric Screwdriver Socket (Long Life Type, Rechargeable Tool, 18 V Compatible) Set of 10 Units
  • Volume Discount

[Features]
· Supports 18 V chargeable impact drivers.
· Long service life type.
· The stress distribution shape increases the durability (life) by 5 times compared with the electric screwdriver socket (existing type).
· A value pack with 10 pieces.

Part Number

Configured Part Number is shown.

Part Number
TEF-10H-10
TEF-17H-10
TEF-19H-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Opposite Side Dimension
(mm)
JAN Code Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

104989999344363488-6615640/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

174989999344387488-66741050/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

194989999344394488-67041,230/box

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 6.35 Overall Length(mm) 111

Additional Products in this Category

Tech Support