(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Step width (mm): 4
•Work Material: Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm)
•Material: Cobalt HSS
•Surface Treatment: Titanium Coating
•Shank Shape: Three chamfering
Part Number
Configured Part Number is shown.
101-351T
Step width(mm) | 4 | Number of Steps(Level) | 9 |
---|---|---|---|
Shank diameter(mm) | 8 | Drilling Dimensions(φ mm) | 4、6、8、10、12、14、16、18、20 |
Work material | Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm) | Material | Cobalt HSS |
Surface Treatment | Titanium Coating | Shank shape | Three chamfering |
JAN Code | 4007140143334 | Trusco Code | 486-3755 |
Mass(g) | 60 | - | - |
Step width(mm) | 4 | Number of Steps(Level) | 9 | Shank diameter(mm) | 8 |
---|---|---|---|---|---|
Drilling Dimensions(φ mm) | 4、6、8、10、12、14、16、18、20 | Work material | Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm) | Material | Cobalt HSS |
Surface Treatment | Titanium Coating | Shank shape | Three chamfering | JAN Code | 4007140143334 |
Trusco Code | 486-3755 | Mass(g) | 60 |
Please check the type/dimensions/specifications of the part 101-351T in the Step Drill (3-Flute Titanium-Coated Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy