(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Shank Tapping Drill

Hexagonal Shank Tapping Drill
  • Volume Discount

[Features]
· Hexagonal shaft shank design enables mounting to cordless screwdriver.
· Enables hole punching and thread cutting work in iron plate, etc., without having to replace the drill.
[Applications]
· For drilling and creating/repairing screw threads.
· Work materials: Iron, aluminum, copper.

Part Number

Configured Part Number is shown.

270017

Part Number
270017
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Thread Types Meter Thread Size (Nominal) M6 Pitch (P), Thread Count(mm) 1
Tool Material Type High-speed steel Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Model Hand Tap
Bore Model For through hole / For blind hole Coating Presence NA Coating Type Non-Coated
Overall Length (L)(mm) 60 Accuracy 6H Drill Length(mm) 8
Tap Length(mm) 12 Shank diameter(mm) 6.35 (Hexagonal Shaft) JAN Code 4007140108319
Trusco Code 486-5120 Mass(g) 8

Please check the type/dimensions/specifications of the part 270017 in the Hexagonal Shank Tapping Drill series.

Additional Products in this Category

Tech Support