(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hose Grip Pliers

Hose Grip Pliers
  • Volume Discount

•Overall Length (mm): 235
•JAN Code: 8430890052698
•Trusco Code: 486-4387
•Mass (g): 380

Part Number

Configured Part Number is shown.

139-10

Part Number
139-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 235 JAN Code 8430890052698 Trusco Code 486-4387
Mass(g) 380

Please check the type/dimensions/specifications of the part 139-10 in the Hose Grip Pliers series.

Additional Products in this Category

Tech Support