(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Grip Pliers

Pipe Grip Pliers
  • Volume Discount

•Overall Length (mm): 300
•JAN Code: 8430890066695
•Trusco Code: 486-4310
•Maximum Opening (mm): φ90 (Pipe)
•Mass (g): 960

Part Number

Configured Part Number is shown.

126-12

Part Number
126-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 300 Maximum Opening(mm) φ90 (Pipe) JAN Code 8430890066695
Trusco Code 486-4310 Mass(g) 960

Please check the type/dimensions/specifications of the part 126-12 in the Pipe Grip Pliers series.

Additional Products in this Category

Tech Support