(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Grip Plier - Replacement Chain

Chain Grip Plier - Replacement Chain
  • Volume Discount

•JAN Code: 8430890060136
•Trusco Code: 486-5821
•Chain Length (mm): 480
•Mass (g): 310

Part Number

Configured Part Number is shown.

CAD181

Part Number
CAD181
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Chain Length(mm) 480 JAN Code 8430890060136 Trusco Code 486-5821
Mass(g) 310

Please check the type/dimensions/specifications of the part CAD181 in the Chain Grip Plier - Replacement Chain series.

Additional Products in this Category

Tech Support