(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Axial Pliers, T Type

Axial Pliers, T Type
  • Volume Discount

•Overall Length (mm): 200
•JAN Code: 8430890023698
•Mouth Width (mm): 18
•Trusco Code: 486-5782
•Maximum Opening (mm): 15

Part Number

Configured Part Number is shown.

918-07

Part Number
918-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 Mouth Width(mm) 18 Maximum Opening(mm) 15
JAN Code 8430890023698 Trusco Code 486-5782 Mass(g) 460

Please check the type/dimensions/specifications of the part 918-07 in the Axial Pliers, T Type series.

Additional Products in this Category

Tech Support