(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Axial Pliers, L Type

Axial Pliers, L Type
  • Volume Discount

•Overall Length (mm): 195
•JAN Code: 8430890021694
•Mouth Width (mm): 18
•Trusco Code: 486-5766
•Maximum Opening (mm): 18

Part Number

Configured Part Number is shown.

912-07

Part Number
912-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 195 Mouth Width(mm) 18 Maximum Opening(mm) 18
JAN Code 8430890021694 Trusco Code 486-5766 Mass(g) 410

Please check the type/dimensions/specifications of the part 912-07 in the Axial Pliers, L Type series.

Additional Products in this Category

Tech Support