(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Grip Plier (Stand-Alone Type)

C Type Grip Plier (Stand-Alone Type)
  • Volume Discount

•Overall Length (mm): 300
•JAN Code: 8430890035691
•Trusco Code: 486-4930
•Maximum Opening (mm): 100 (Square material)
•Mass (g): 880

Part Number

Configured Part Number is shown.

222-12

Part Number
222-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 300 Maximum Opening(mm) 100 (Square material) JAN Code 8430890035691
Trusco Code 486-4930 Mass(g) 880 Specifications Tip Component: with Universal Fittings

Please check the type/dimensions/specifications of the part 222-12 in the C Type Grip Plier (Stand-Alone Type) series.

Additional Products in this Category

Tech Support