(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Multi-Cut Drill (Straight Shank)

Part Number

Configured Part Number is shown.

Part Number
17200400
17200500
17200550
17200650
17200700
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)

9 Days or more

439753.65486-44687
1 Piece(s)

9 Days or more

539854.6486-44768
1 Piece(s)

9 Days or more

5.539855.3486-448412
1 Piece(s)

9 Days or more

6.5541006.1486-450618
1 Piece(s)

9 Days or more

7541006.45486-451424

Loading...

  1. 1

Basic Information

Work material Tile, Brick, Wood, Stone, Iron, Plastic, etc. Compatible Model Electric drill and impact drill Shank shape Straight
Material Blade: Carbide tip

Additional Products in this Category

Tech Support