(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Cut Drill (SDSplus Shank) Long Type

Part Number

Configured Part Number is shown.

Part Number
51900600
51900800
51901000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)

9 Days or more

6486-536748
1 Piece(s)

9 Days or more

8486-537552
1 Piece(s)

9 Days or more

10486-538378

Loading...

  1. 1

Basic Information

Effective Length(mm) 100 Overall Length(mm) 160 Work material Tile, Brick, Wood, Stone, Iron, Plastic, etc.
Compatible Model Hammer Drill Shank shape SDSplus Material Blade: Carbide tip

Additional Products in this Category

Tech Support