(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Cut Drill (SDSplus Shank) Regular Type

Part Number

Configured Part Number is shown.

Part Number
50900500
50900600
50900800
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)

9 Days or more

5486-533235
1 Piece(s)

9 Days or more

6486-534140
1 Piece(s)

9 Days or more

8486-535946

Loading...

  1. 1

Basic Information

Effective Length(mm) 50 Overall Length(mm) 110 Work material Tile, Brick, Wood, Stone, Iron, Plastic, etc.
Compatible Model Hammer Drill Shank shape SDSplus Material Blade: Carbide tip

Additional Products in this Category

Tech Support