(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Concrete Drill Long Life (Straight Shank)

Part Number

Configured Part Number is shown.

Part Number
11700350
11700450
11700600
11700650
51700600
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)

9 Days or more

3.530603.1486-39258.2
1 Piece(s)

9 Days or more

4.539753.65486-39509.2
1 Piece(s)

9 Days or more

6541005.3486-398418.3
1 Piece(s)

9 Days or more

6.5541005.3486-400019
1 Piece(s)

9 Days or more

63004005.3766-4036-

Loading...

  1. 1

Basic Information

Work material Concrete, bricks, admixtures, natural stones, etc. Compatible Model Electric drill and impact drill Shank shape Straight
Material Blade: Carbide tip

Additional Products in this Category

Tech Support