(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Measuring instrument for measuring the resistance of mat and floor surfaces in factories that require anti-static countermeasures.
[Features]
· Can easily measures the surface resistance of flooring, mats, desks, and chairs.
· A wide range of resistance values can be measured by switching the voltage.
· An electrical measuring instrument capable of measuring temperature, humidity and surface resistance value simultaneously.
· With a carry case where all necessary items for measurement can be stored.
[Applications]
· Used in factories where anti-static measures are required.
Product Model | Grounding Resistance Tester | Width(mm) | 101.5 | Depth(mm) | 190 |
---|---|---|---|---|---|
Height(mm) | 54.7 | Details Type | Surface Resistance Meter | Measuring Range | 10³~10¹²Ω(Ω/□) |
Operating Temperature(°C) | 0~37 | Operating Humidity(%RH) | 10–90 | Mass(g) | Main Body: Approx. 340 (Including Battery) |
Power Supply | 9 V Battery (006P-type, alkaline battery recommended) | Features | · Measurement of resistance between two points, as well as measurement of resistance between grounded/groundable connection points, measurement of surface resistivity and volume resistivity. | Accessory | Probe x 2 (OD Approx. φ66 mm, Approx. 2.3 kg), Curly Cord for Grounding x 1 (Double Sided Banana Plug), Curly Cord for Resistance Measurement x 2 (φ3.5 mm Mini Plug / Banana Plug), Alligator Clip x 1, Alligator Clip Large x 1, Metal Plate (Size 142 x 67 mm) x 1, Carrying Case x 1, 9 V Battery (006P Type Manganese Dry Battery) x 1, Instruction Manual |
Please check the type/dimensions/specifications of the part SRC-01 in the Surface Resistance Meter No.SRC-01 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy