(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Angle Meter II Dust and Waterproof

Digital Angle Meter II Dust and Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • 76825
  • 76826
  • Volume Discount

Digital angle meter used for angle measurement.
[Features]
· Dustproof and waterproof specification IP65 for use even in harsh work environments.
· It can be set as a reference point at any angle, convenient for measurement from the reference point.
· Includes a hold function convenient for measurements in locations that cannot be seen.
· Digitally switch the display among angle, gradient, and rise.
· With backlight function, usable even in dark places.
· Notifies the user of horizontality and verticality with a beeping sound.
[Applications]
· Convenient for machinery and equipment installation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
76825
76826
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnet
1 Piece(s)Available

8 Days or more

NA
1 Piece(s)Available

9 Days or more

Available

Loading...

  1. 1

Basic Information

Product Model Digital Angle Meter Measurement range 0~90° Minimum Display(°) 0.05
Precision(°) 0, 90: ±0.05, Otherwise: ±0.15 Main Body Size(mm) 151×60×31 Measurement range details 90 x 4 Way (360°)
Material ABS Resin, Aluminum Mass(g) 280 (Including Batteries) Operating Temperature -10 – 50°C
Auto Power-Off Approximately 5 minutes Power Supply AAA Alkaline Batteries x 2 Accessory Holder case

Additional Products in this Category

Tech Support