(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel TIG Rod TG-308

Stainless Steel TIG Rod TG-308
  • Volume Discount

•Product Type: Welding Rod
•Rod Length (mm): 1000
•JIS Standard: YS308 equivalent
•Amount Of Content: 1 Box (5 kg)
•AWS Standard: ER308 Equivalent

Part Number

Configured Part Number is shown.

Part Number
TG-308-1.6-5
TG-308-2.0-5
TG-308-2.4-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole diameter
(mm)
Current range, lower
(A)
1 Piece(s)Available

10 Days or more

1.650~120
1 Piece(s)Available

11 Days or more

2100–200
1 Piece(s)Available

8 Days or more

2.4100–200

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole length(mm) 1000 JIS Standard YS308 equivalent
AWS Standard ER308 Equivalent Mechanical property: 0.2% yield stress(MPa) 446 (Example) Mechanical property: Tensile strength(MPa) 593 (Example)
Mechanical property: 4D elongation(%) 43.5 (Example) Identification Color End Surface: Yellow Authorized by the Classification Society of Japan NK
Amount Of Content 1 Box (5 kg) Applications and Special Features The various characteristics of welded metals show better performance than the base material thanks to its welding material for 18Cr-8Ni stainless steel (SUS304) which has been most commonly used for equipment at food or general chemical facilities. Mass(kg) 5

Additional Products in this Category

Tech Support