(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller

Ball Roller

Click this image to zoom it.

Move the mouse over the image to zoom

  • BRA
  • BRB
  • BRC
  • Volume Discount

[Features]
· Material: Main Body: SUS304, Spacer: SUS304, Main Ball: SUS440 HRC55°, Sub-Ball: SUS440 HRC55°

Part Number

Configured Part Number is shown.

Part Number
BRA-1615
BRA-2018
BRB-1615
BRB-2018
BRC-2614
BRC-3217
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

M 16203.3162415.8735
1 Piece(s)Available

9 Days or more

M 20255.3193019.0542
1 Piece(s)Available

9 Days or more

M 16203.3162715.8735
1 Piece(s)Available

9 Days or more

M 20255.3193319.0542
1 Piece(s)Available

9 Days or more

Φ 2426141.55.315.8735
1 Piece(s)Available

9 Days or more

Φ 30321726.319.0542

Loading...

  1. 1

Basic Information

Material Main Body/Dispenser: SUS304; Main Ball/Sub Ball: SUS440, HRC55°

Additional Products in this Category

Tech Support