(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clamp DGS Type (Part Numbers)

Slide Clamp DGS Type
  • Volume Discount

· DGS type slide clamp. Ideal for clamping thin workpieces.
· Tightening is performed while pressing the toe (tip) downward against the workpiece, preventing the workpiece from lifting.

Part Number

Configured Part Number is shown.

TC-1DG

Part Number
TC-1DG
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Application Mass
(g)
J
(mm)
1 Piece(s)Available

8 Days or more

7325187461716714For Flat Surface1809

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-1DG in the Slide Clamp DGS Type series.

Products like this...

Part Number
TC-1DS
TC-2DG
TC-2DS
TC-3DG
TC-3DS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Application Mass
(g)
J
(mm)
1 Piece(s)Available

8 Days or more

7425187471716714For Black Scale1809
1 Piece(s)Available

8 Days or more

105352896230221220For Flat Surface52014
1 Piece(s)Available

8 Days or more

107352896430221220For Black Scale52014
1 Piece(s)Available

8 Days or more

1334038138135301426For Flat Surface102017
1 Piece(s)Available

8 Days or more

1354038138235301426For Black Scale102017

Additional Products in this Category

Tech Support