(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clamp CGS Type

Slide Clamp CGS Type
  • Volume Discount

· CGS type slide clamp. Ideal for clamping thin workpieces.
· Tightening is performed while pressing the toe (tip) downward against the workpiece, preventing the workpiece from lifting.

Part Number

Configured Part Number is shown.

Part Number
TC-1CG
TC-1CS
TC-2CG
TC-2CS
TC-3CG
TC-3CS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Application Mass
(g)
J
(mm)
1 Piece(s)Available

8 Days or more

722597461716714For Flat Surface1509
1 Piece(s)Available

8 Days or more

742597471716714For Black Scale1509
1 Piece(s)Available

8 Days or more

105351196330221220For Flat Surface45014
1 Piece(s)Available

8 Days or more

107351196430221220For Black Scale45014
1 Piece(s)Available

8 Days or more

1334014138135301426For Flat Surface88017
1 Piece(s)Available

8 Days or more

1354014138235301426For Black Scale88017

Loading...

  1. 1

Additional Products in this Category

Tech Support