(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Special-Shape Tweezers P-873

Stainless Steel Special-Shape Tweezers P-873

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ultra-thin completely non-magnetic tweezers.
[Features]
· Ultra-thin finish with emphasis on tip precision.
· Features outstanding corrosion resistance and chemical resistance.
· Fully non-magnetic.
[Applications]
· Ideal for various types of manual work.

Part Number

Configured Part Number is shown.

P-873

Part Number
P-873
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Stainless Steel Overall Length(mm) 110
Non-magnetic Y / N Available Single / Multiple Single Item Part Type Main Body
Replacement Tips NA Width(mm) 10 Tip width(mm) 0.4
Weight(g) 13 RoHs Compatible Product

Please check the type/dimensions/specifications of the part P-873 in the Stainless Steel Special-Shape Tweezers P-873 series.

Additional Products in this Category

Tech Support