(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Noga, Multi Bar

Noga, Multi Bar
  • Volume Discount

•Model: Manual
•Content: Set
•Manufacturer Model Number: RG1000
•Set Content: For heavy cutting of aluminum, iron and steel. Single blade (BS1010), for Casting / Brass / Plastic. Double Blade (BN2010), Scraper (BD5010), Rotation Drive Counter Sink (BC1041)

Part Number

Configured Part Number is shown.

RG1000

Part Number
RG1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Hardened Steel / Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Manufacturer Model Number RG1000 Set Content For heavy cutting of aluminum, iron and steel. Single blade (BS1010), for Casting / Brass / Plastic. Double Blade (BN2010), Scraper (BD5010), Rotation Drive Counter Sink (BC1041)

Please check the type/dimensions/specifications of the part RG1000 in the Noga, Multi Bar series.

Additional Products in this Category

Tech Support