(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Max P Negative Insert For Turning (Triangular Shaped 60°)

T-Max P Negative Insert For Turning (Triangular Shaped 60°)
  • Volume Discount

[Features]
Carbide-coated insert
Triangular-shaped insert
Negative insert
For machining general steel and low-carbon steel
For finishing

Part Number

Configured Part Number is shown.

TNMX160404-WF-1125

Part Number
TNMX160404-WF-1125
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Stainless Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 Material type 1125
Tip Type X Tip relief angle(°) 0 Trusco Code 610-7095

Please check the type/dimensions/specifications of the part TNMX160404-WF-1125 in the T-Max P Negative Insert For Turning (Triangular Shaped 60°) series.

Additional Products in this Category

Tech Support