(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Wall Type Super-Long Impact Socket (Insert Angle 12.7 mm)

Thin Wall Type Super-Long Impact Socket (Insert Angle 12.7 mm)
  • Volume Discount

Drive pin 12.7 mm, thin-walled long impact socket.

[Features]
· With O-ring and pin.
· Insertion angle 12.7 mm (1/2″)

Part Number

Configured Part Number is shown.

PT-427SL

Part Number
PT-427SL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 27 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 85 Weight(g) 385 Features With O-ring Pin
Supplement Hexagon surface (rounded corners): bolt/nut corners are resistant to stripping to maintain high safety. The base of the power socket is hexagonal.

Please check the type/dimensions/specifications of the part PT-427SL in the Thin Wall Type Super-Long Impact Socket (Insert Angle 12.7 mm) series.

Additional Products in this Category

Tech Support