(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jet Oiler (Baby Type)

Jet Oiler (Baby Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 302B
  • 302GN
  • 302R
  • 302Y
  • 303B
  • 303GN
  • 303R
  • 303Y
  • 304B
  • 304GN
  • 304R
  • 304Y
  • Volume Discount

•Nozzle Length (mm): 120
•Amount Of Content: 1 pc.

Part Number

Configured Part Number is shown.

Part Number
302GN
303B
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(ml)
Details Type Color Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

7 Days or more

180SmallGreen297-3031301 pc.
1 Piece(s)Available

Same day

Stock

300MediumBlue297-3065381 pc.

Loading...

  1. 1

Basic Information

Nozzle Length(mm) 120 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support