(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gauge Block - Individual Metric Block, Ceramic, Grade 0, BC0

Gauge Block - Individual Metric Block, Ceramic, Grade 0, BC0
  • Volume Discount

•Set/Single Item: Single Item
•Material: Ceramic
•Thermal Expansion Coefficient: (9.5±1)×10-6/K
•Feature: Does not change due to aging. Iron powder, etc., will not stick.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BC0-1-005
BC0-100
BC0-1000
BC0-10000
BC0-101
BC0-102
BC0-103
BC0-104
BC0-105
BC0-106
BC0-107
BC0-108
BC0-109
BC0-110
BC0-1100
BC0-120
BC0-1200
BC0-130
BC0-1300
BC0-140
BC0-1400
BC0-150
BC0-1500
BC0-160
BC0-1600
BC0-170
BC0-1700
BC0-180
BC0-1800
BC0-190
BC0-1900
BC0-200
BC0-2000
BC0-2100
BC0-2200
BC0-2300
BC0-2400
BC0-2500
BC0-300
BC0-3000
BC0-400
BC0-500
BC0-5000
BC0-600
BC0-6000
BC0-700
BC0-7500
BC0-800
BC0-900
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Product Code 0 Grade: permissible dimensional deviation
(μm)
0 Grade: permissible dimensional deviation width
(μm)
Cross-sectional dimensions
(mm)
1 Piece(s)Available

9 Days or more

1.005150721±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1150720±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

10150748±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

100150768±0.300.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

1.01150722±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.02150723±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.03150724±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.04150725±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

1.05150726±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

1.06150727±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.07150728±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

1.08150729±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.09150730±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.1150731±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

11150749±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.2150732±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

12150750±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.3150733±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

13150751±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.4150734±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

14150752±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.5150735±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

15150753±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

1.6150736±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

16150754±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.7150737±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

10 Days or more

17150755±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.8150738±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

18150756±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.9150739±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

19150757±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

2150740±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

20150758±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

21150759±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

22150760±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

23150761±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

24150762±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

25150763±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

3150741±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

30150764±0.200.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

4150742±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

5150743±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

50150765±0.200.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

6150744±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

60150766±0.250.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

7150745±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

75150767±0.250.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

8150746±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

9 Days or more

9150747±0.120.1030(0~-0.3)×9(-0.05~-0.2)

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Material Ceramic Thermal Expansion Coefficient (9.5±1)×10-6/K
Features Does not change due to aging. Iron powder, etc., will not stick.

Additional Products in this Category

Tech Support