(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gauge Block - Individual Metric Block, Steel, Grade 1, GB1

Gauge Block - Individual Metric Block, Steel, Grade 1, GB1
  • Volume Discount

•Set/Single Item: Single Item
•Material: Steel
•Thermal Expansion Coefficient: 11.5×10-6/K
•Material: High Carbon High Chrome Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GB1-05
GB1-1-1004
GB1-1-1007
GB1-1-1009
GB1-10
GB1-1000
GB1-10000
GB1-101
GB1-102
GB1-103
GB1-104
GB1-105
GB1-1050
GB1-106
GB1-108
GB1-109
GB1-110
GB1-1100
GB1-111
GB1-112
GB1-113
GB1-115
GB1-1150
GB1-116
GB1-118
GB1-120
GB1-1200
GB1-121
GB1-122
GB1-125
GB1-1250
GB1-12500
GB1-126
GB1-127
GB1-128
GB1-129
GB1-130
GB1-135
GB1-136
GB1-139
GB1-140
GB1-1400
GB1-141
GB1-144
GB1-145
GB1-1450
GB1-148
GB1-149
GB1-150
GB1-1500
GB1-15000
GB1-151
GB1-152
GB1-154
GB1-155
GB1-1550
GB1-158
GB1-159
GB1-160
GB1-1600
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Product Code 0 Grade: permissible dimensional deviation
(μm)
0 Grade: permissible dimensional deviation width
(μm)
Cross-sectional dimensions
(mm)
1 Piece(s)Available

8 Days or more

0.5150810±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

37 Days or more

1.004150825±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.007150828±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.009150830±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1150820±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

10150903±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

100150948±0.600.2035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.01150831±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.02150832±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.03150833±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.04150834±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.05150835±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

10.5150905±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.06150836±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.08150838±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.09150839±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.1150840±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

11150906±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.11150841±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.12150842±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.13150843±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.15150845±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

11.5150907±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.16150846±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.18150848±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.2150850±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

12150908±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.21150851±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.22150852±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.25150855±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

12.5150909±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

125150949±0.800.2035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.26150856±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.27150857±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.28150858±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.29150859±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.3150860±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.35150865±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.36150866±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.39150869±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.4150870±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

14150913±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.41150871±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.44150874±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.45150875±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

14.5150914±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.48150878±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.49150879±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.5150880±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

15150915±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

150150950±0.800.2035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.51153001±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

1.52153002±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.54153004±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.55153005±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

15.5150916±0.300.1635(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.58153008±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.59153009±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.6153010±0.200.1630(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

16150917±0.300.1635(0~-0.3)×9(-0.05~-0.2)

Loading...

Basic Information

Single Product/Set Classification Single Item Material Steel Thermal Expansion Coefficient 11.5×10-6/K
Material Details High Carbon High Chrome Steel

Additional Products in this Category

Tech Support