(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Ratchet Handle (Holder Type)

Ratchet Handle (Holder Type)
  • Volume Discount

A socket wrench with the latest ratchet handle for installing and removing bolts and nuts.
[Features]
· By replacing the socket for socket wrench at the tip, it supports the tightening/loosening of all kinds of bolts and nuts.
· The compact head improves work efficiency even in narrow places.
· 72-tooth gears achieve a feed angle of 5°.
· Socket can be replaced with one-push operation.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles, etc.
· Feed angle of the wrench is 5°, exhibiting excellent workability for tightening/loosening of bolts in narrow places.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RH2FH
RH2H
RH3FH
RH3H
RH4FH
RH4H
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
Handle Type ° Mass
(g)
Features
1 Piece(s)Available

8 Days or more

6.35122Swiveling Ratchet10072-tooth gear with feed angle of 5°. Movement of the ratchet head can be adjusted in 15-degree increments. Easy to grip handle shape. Socket can be replaced with one-touch operation.
1 Piece(s)Available

8 Days or more

6.35145Ratchet8072-tooth gear with feed angle of 5°. Work can be done efficiently even in confined spaces. Socket can be replaced with one-touch operation.
1 Piece(s)Available

8 Days or more

9.5227Swiveling Ratchet30572-tooth gear with feed angle of 5°. Movement of the ratchet head can be adjusted in 15-degree increments. Easy to grip handle shape. Socket can be replaced with one-touch operation.
1 Piece(s)Available

8 Days or more

9.5200Ratchet24072-tooth gear with feed angle of 5°. Work can be done efficiently even in confined spaces. Socket can be replaced with one-touch operation.
1 Piece(s)Available

13 Days or more

12.7328Swiveling Ratchet60072-tooth gear with feed angle of 5°. Movement of the ratchet head can be adjusted in 15-degree increments. Easy to grip handle shape. Socket can be replaced with one-touch operation.
1 Piece(s)Available

8 Days or more

12.7240Ratchet48572-tooth gear with feed angle of 5°. Work can be done efficiently even in confined spaces. Socket can be replaced with one-touch operation.

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Ratchet Mechanism Wedge Type
Number of Ratchet Teeth 72 Shape of Insertion Angle Convex

Additional Products in this Category

Tech Support